System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ208-40M-SS-NC
Part #:50208CG/SS-EC
Catalog #:UCFQ208-40M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Height (in): | 1.8906 in | Overall Length (in): | 5.2 in |
| Overall Width (in): | 5.2 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2200 rpm |
| Size Code: | 208 | Insert: | SS-SB208-40M RG |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Nolu-Clean |
| Static Load Rating (lb): | 3,012 lb | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 3,777 lb |
General Specifications
| UPC: | 726166300319 | Weight: | 1.76 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 1.69 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

