System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH205-25M-SS-NC
Part #:54205CG/SS-EC
Catalog #:UCFH205-25M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bolt Size (mm): | M11 mm |
| Overall Width (in): | 2.75 in | Overall Height (in): | 1.4375 in |
| Overall Length (in): | 5.13 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.67 in | Foot Height (mm): | 17 mm |
| Length Through Bore (in): | 1.078 in | Bolt Spacing (in): | 3.9060 in |
| Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3500 rpm | Static Load Rating (lb): | 1,304 lb |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.339 in |
| Size Code: | 205 | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 1,821 lb |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB205-25M RG |
General Specifications
| UPC: | 787405581326 | Weight: | 0.66 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

