System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ208-40M-SS-NC-CEC
Part #:50208CGR/SS-EC
Catalog #:UCFQ208-40M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.5625 in |
| Overall Length (in): | 5.2 in | Overall Width (in): | 5.2 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | White |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Size Code: | 208 |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Static Load Rating (lb): | 3,012 lb | Insert: | SS-SB208-40M RG |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 3,777 lb | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 2200 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405580978 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.57 IN |

