System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ207-23-SS-NC-CEC
Part #:70207CGR/SS-EC
Catalog #:UCFQ207-23-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Overall Length (in): | 4.63 in |
| Bolt Size (mm): | M12 mm | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.63 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Overall Height to End Cap (in): | 2.59 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | White |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Insert: | SS-SB207-23 RG | Max Operating Temperature (F): | 180 °F |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2600 rpm | Grease Fitting Thread Size: | M6X1 |
| Inner Ring Outside Diameter (in): | 1.844 in | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 2,563 lb | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 3,305 lb | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 787405277403 | Weight: | 1.61 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 2.40 IN |

