System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ208-40M-SS-NC-OEC
Part #:55208CGR/SS-EC
Catalog #:UCFQ208-40M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Height (in): | 2.5625 in | Overall Width (in): | 5.2 in |
| Overall Length (in): | 5.2 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | White |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Housing Material: | Nolu-Clean | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Size Code: | 208 | Maximum Speed (RPM): | 2200 rpm |
| Fixed vs. Expansion: | Fixed | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 3,777 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 3,012 lb | Insert: | SS-SB208-40M RG |
General Specifications
| UPC: | 726166304393 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.57 IN |

