System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ204-12-SS-NC-OEC
Part #:75204CGR/SS-EC
Catalog #:UCFQ204-12-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.39 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.953 in | Overall Width (in): | 3.39 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Insert: | SS-SB204-12 RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,102 lb | Cage Type: | Ball Riding Retainer |
| Lubricant: | NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4200 rpm | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.125 in |
| Shaft Locking Type: | Set Screw | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 400 Series Stainless Steel | Size Code: | 204 |
| Max Operating Temperature (F): | 180 °F | Dynamic Load Rating (lb): | 1,641 lb |
General Specifications
| UPC: | 787405560345 | Weight: | 0.51 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.97 IN |

