System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH205-25M-NC
Part #:54205CG-EC
Catalog #:UCFH205-25M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Height (in): | 1.4375 in | Overall Length (in): | 5.13 in |
| Bolt Size (mm): | M11 mm | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.67 in | Foot Height (mm): | 17 mm |
| Length Through Bore (in): | 1.063 in | Bolt Spacing (in): | 3.9060 in |
| Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Color: | White | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Housing Material: | Nolu-Clean | Size Code: | 205 |
| Static Load Rating (lb): | 1,754 lb | Cage Type: | Ball Riding Retainer |
| Insert: | SB205-25M RG | Inner Ring Outside Diameter (in): | 1.339 in |
| Dynamic Load Rating (lb): | 2,428 lb | End Cap Available: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3500 rpm |
General Specifications
| UPC: | 726166303617 | Weight: | 0.66 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.44 IN |

