System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ206-20-NC-OEC
Part #:750206CGR-EC
Catalog #:UCFQ206-20-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Overall Width (in): | 4.25 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | 30 to 180 °F | Setscrew Torque (in-lbs): | 50 in/lbs |
| Insert: | SB206-20 RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Housing Material: | Nolu-Clean |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 3,372 lb | Static Load Rating (lb): | 2,540 lb |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2900 rpm | Inner Ring Outside Diameter (in): | 1.594 in |
| Size Code: | 206 |
General Specifications
| UPC: | 726166313548 | Weight: | 1.06 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.44 IN |

