System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH206-19-SS-NC-OEC
Part #:79206CGR/SS-EC
Catalog #:UCFH206-19-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.83 in |
| Bore Diameter (in): | 1.1875 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Housing Material: | Nolu-Clean | Static Load Rating (lb): | 1,888 lb |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.594 in |
| Maximum Speed (RPM): | 2900 rpm | Dynamic Load Rating (lb): | 2,529 lb |
| Fixed vs. Expansion: | Fixed | Size Code: | 206 |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Insert: | SS-SB206-19 RG |
General Specifications
| UPC: | 726166314392 | Weight: | 1.47 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.90 IN |

