System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH206-20-NC
Part #:740206CG-EC
Catalog #:UCFH206-20-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.31 in |
| Overall Length (in): | 5.83 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Color: | White | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | End Cap Available: | Yes |
| Housing Material: | Nolu-Clean | Bearing Type: | Standard Duty |
| Insert: | SB206-20 RG | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 2,540 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Size Code: | 206 | Dynamic Load Rating (lb): | 3,372 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 787405282049 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.44 IN |

