System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH205-16-NC
Part #:74205CG-EC
Catalog #:UCFH205-16-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Overall Height (in): | 1.4375 in |
| Overall Length (in): | 5.13 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.67 in |
| Foot Height (mm): | 17 mm | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 3.9060 in | Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Nolu-Clean |
| Size Code: | 205 | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,428 lb | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SB205-16 RG |
| Inner Ring Outside Diameter (in): | 1.339 in | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,754 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3500 rpm | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405283275 | Weight: | 0.66 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.45 IN |

