System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH208-24-NC-CEC
Part #:74208CGR-EC
Catalog #:UCFH208-24-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.94 in | Overall Height (in): | 2.5625 in |
| Bolt Size (in): | 9/16 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Static Load Rating (lb): | 4,024 lb | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Housing Material: | Nolu-Clean |
| Size Code: | 208 | Cage Type: | Ball Riding Retainer |
| Insert: | SB208-24 RG | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2200 rpm | Dynamic Load Rating (lb): | 5,036 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.094 in |
General Specifications
| UPC: | 787405547391 | Weight: | 1.81 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.36 IN |

