System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH204-12-NC-OEC
Part #:79204CGR-EC
Catalog #:UCFH204-12-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.953 in | Overall Length (in): | 4.5 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.52 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.61 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,214 lb | Maximum Speed (RPM): | 4200 rpm |
| Insert: | SB204-12 RG | Max Operating Temperature (F): | 180 °F |
| Size Code: | 204 | Static Load Rating (lb): | 1,479 lb |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.13 in |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 726166314316 | Weight: | 0.46 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.97 IN |

