System Plast Mounted Nolu-Clean Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH205-25M-SS-NC-OEC
Part #:59205CGR/SS-EC
Catalog #:UCFH205-25M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Overall Width (in): | 2.75 in |
| Bolt Size (mm): | M11 mm | Overall Height (in): | 2.125 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.67 in | Foot Height (mm): | 17 mm |
| Length Through Bore (in): | 1.078 in | Bolt Spacing (in): | 3.9060 in |
| Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Inner Ring Outside Diameter (in): | 1.339 in |
| Maximum Speed (RPM): | 3500 rpm | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB205-25M RG |
| Dynamic Load Rating (lb): | 1,821 lb | Radial Clearance: | Standard |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,304 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Size Code: | 205 | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405581456 | Weight: | 0.70 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 2.13 IN |

