System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA204-12-SS-NC
Part #:73204CGA/SS-U
Catalog #:UCPA204-12-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.25 in |
| Overall Height (in): | 1.3125 in | Overall Length (in): | 0.6875 in |
| Bolt Size (in): | 0.375 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.312 in | Thread Depth (in): | 0.63 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Size Code: | 204 | Maximum Speed (RPM): | 4200 rpm |
| Insert: | SS-SB204-12 RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,102 lb |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Finish: | Uncoated |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.125 in |
| Dynamic Load Rating (lb): | 1,641 lb | Radial Clearance: | Standard |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Standard Duty |
| Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 726166312589 | Weight: | 0.66 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.35 IN |
| Packaged Height: | 2.56 IN |

