System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA205-16-SS-NC-OEC
Part #:78205CGAR/SS-U
Catalog #:UCPA205-16-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 0.77 in |
| Overall Length (in): | 0.765625 in | Bolt Size (in): | 0.375 in |
| Overall Height (in): | 1.4375 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.421875 in | Length Through Bore (in): | 2 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Uncoated |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Insert: | SS-SB205-16 RG |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 1,821 lb | Maximum Speed (RPM): | 3500 rpm |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Static Load Rating (lb): | 1,304 lb | Housing Material: | Nolu-Clean |
| Radial Clearance: | Standard | Size Code: | 205 |
| Housing Width (in): | 1.34 in |
General Specifications
| UPC: | 787405580619 | Weight: | 0.85 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.83 IN |

