System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCPA204-20M-NC
Part #:53204CGA
Catalog #:UCPA204-20M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.25 in |
| Housing Width (mm): | 32 mm | Bolt Size (in): | 0.375 in |
| Bolt Size (mm): | 9.53 mm | Bore Diameter (mm): | 20 mm |
| Overall Height (mm): | 65 mm | Base to Center Height (in): | 1.312 in |
| Thread Depth (in): | 0.63 in | Overall Length (mm): | 70 mm |
| Length Through Bore (in): | 0.969 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4200 rpm |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Uncoated |
| Cage Type: | Ball Riding Retainer | Insert: | SB204-20M RG |
| Size Code: | 204 | Max Operating Temperature (F): | 180 °F |
| Inner Ring Outside Diameter (in): | 1.156 in | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166302771 | Weight: | 0.66 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

