System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA204-12-NC-CEC
Part #:73204CGAR-U
Catalog #:UCPA204-12-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 1.3125 in |
| Bolt Size (in): | 0.375 in | Overall Length (in): | 0.6875 in |
| Base Width (in): | 1.25 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.312 in | Thread Depth (in): | 0.63 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Insert: | SB204-12 RG |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Housing Material: | Nolu-Clean | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Size Code: | 204 |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 4200 rpm |
| Bearing Insert Finish: | Uncoated | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.125 in | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 726166312596 | Weight: | 0.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 2.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

