System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA205-25M-NC-OEC
Part #:58205CGAR
Catalog #:UCPA205-25M-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Bolt Size (mm): | 9.53 mm |
| Bolt Size (in): | 0.375 in | Base Width (in): | 1.42 in |
| Housing Width (mm): | 36.1 mm | Bore Diameter (mm): | 25 mm |
| Base to Center Height (in): | 1.438 in | Thread Depth (in): | 0.63 in |
| Overall Length (mm): | 74.9 mm | Overall Height (mm): | 71.9 mm |
| Length Through Bore (in): | 50.8 in | Bolt Spacing (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 1.422 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Size Code: | 205 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SB205-25M RG |
| Bearing Insert Finish: | Uncoated | Inner Ring Outside Diameter (in): | 1.344 in |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3500 rpm | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Nolu-Clean | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 726166305093 | Weight: | 0.86 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 2.83 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

