System Plast Mounted Nolu-Clean Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH205-16-SS-NC
Part #:74205CG/SS-EC
Catalog #:UCFH205-16-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Overall Height (in): | 1.4375 in |
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.67 in |
| Foot Height (mm): | 17 mm | Length Through Bore (in): | 1.078 in |
| Bolt Spacing (in): | 3.9060 in | Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Dynamic Load Rating (lb): | 1,821 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Size Code: | 205 | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.339 in | Bearing Type: | Standard Duty |
| Insert: | SS-SB205-16 RG | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 1,304 lb |
| Maximum Speed (RPM): | 3500 rpm | Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 787405283282 | Weight: | 0.70 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.45 IN |

