System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFB206-30M-SS-NC-OEC
Part #:57206CGFR/SS
Catalog #:UCFB206-30M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.53 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 3.31 in | Overall Height (in): | 2.3 in |
| Bolt Size (mm): | M11 mm | Bore Diameter (mm): | 30 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Insert: | SS-SB206-30M RG | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,888 lb | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.334 in |
| Maximum Speed (RPM): | 2900 rpm | End Cap Available: | Yes |
| Bolt Spacing Height Direction (in): | 1.25 in | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 2,529 lb |
| Size Code: | 206 | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Shaft Locking Type: | Set Screw | Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 726166304980 | Weight: | 1.10 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

