System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFB206-20-NC
Part #:720206CGF
Catalog #:UCFB206-20-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.53 in | Overall Width (in): | 3.31 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 5.53 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.188 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | White |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 3,372 lb |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Bolt Spacing Height Direction (in): | 1.25 in |
| Inner Ring Outside Diameter (in): | 1.334 in | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 2,540 lb | End Cap Available: | Yes |
| Size Code: | 206 | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2900 rpm | Insert: | SB206-20 RG |
| Bearing Type: | Standard Duty | Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 726166311964 | Weight: | 1.08 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.54 IN |

