System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFBZ204-12-NC
Part #:72205CGFA
Catalog #:UCFBZ204-12-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.39 in | Overall Length (in): | 4.92 in |
| Overall Width (in): | 2.72 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,214 lb |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.125 in |
| Static Load Rating (lb): | 1,479 lb | Cage Type: | Ball Riding Retainer |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Size Code: | 204 |
| Bolt Spacing Height Direction (in): | 1.125 in | Maximum Speed (RPM): | 4200 rpm |
| End Cap Available: | Yes | Insert: | SB204-12 RG |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 726166312213 | Weight: | 0.77 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 1.39 IN |

