System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFB205-25M-NC-CEC
Part #:52205CGFR
Catalog #:UCFB205-25M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.09 in | Overall Height (in): | 2.14 in |
| Bolt Size (in): | 7/16 in | Bolt Size (mm): | M11 mm |
| Overall Length (in): | 4.92 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,428 lb |
| Insert: | SB205-25M RG | Size Code: | 205 |
| Max Operating Temperature (F): | 180 °F | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Maximum Speed (RPM): | 3500 rpm | Inner Ring Outside Diameter (in): | 1.344 in |
| Static Load Rating (lb): | 1,754 lb | Fixed vs. Expansion: | Fixed |
| Bolt Spacing Height Direction (in): | 1.125 in | Shaft Locking Type: | Set Screw |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Housing Material: | Nolu-Clean | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Width (in): | 2.09 in |
General Specifications
| UPC: | 726166302535 | Weight: | 0.88 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 2.15 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

