System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH207-23-SS-NC-CEC
Part #:74207CGR/SS-EC
Catalog #:UCFH207-23-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Height (in): | 1.719 in | Overall Length (in): | 6.42 in |
| Overall Width (in): | 3.53 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | White |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2600 rpm | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.844 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 3,305 lb | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Grease Fitting Thread Size: | M6 |
| Max Operating Temperature (F): | 180 °F | Static Load Rating (lb): | 2,563 lb |
| Max Operating Temperature (C): | 82 °C | Size Code: | 207 |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SS-SB207-23 RG |
| Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 787405579934 | Weight: | 1.36 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 2.44 IN |

