System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH204-20M-SS-NC-OEC
Part #:59204CGR/SS-EC
Catalog #:UCFH204-20M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.5 in |
| Overall Height (in): | 1.953 in | Bolt Size (mm): | M11 mm |
| Overall Width (in): | 2.52 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | White |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 1,641 lb | Maximum Speed (RPM): | 4200 rpm |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Insert: | SS-SB204-20M RG | Size Code: | 204 |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,102 lb | Housing Material: | Nolu-Clean |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.13 in |
General Specifications
| UPC: | 787405581432 | Weight: | 0.46 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.95 IN |

