System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH206-20-SS-NC-OEC
Part #:790206CGR/SS-EC
Catalog #:UCFH206-20-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Overall Length (in): | 5.83 in |
| Overall Width (in): | 3.31 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | White |
| Backside Shield/Seal: | Back Seal Installed in Housing | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| End Cap Available: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2900 rpm | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Insert: | SS-SB206-20 RG |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 2,529 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Housing Material: | Nolu-Clean |
| Inner Ring Outside Diameter (in): | 1.594 in | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,888 lb |
General Specifications
| UPC: | 787405287457 | Weight: | 1.02 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.90 IN |

