System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH207-20-NC
Part #:740207CG-EC
Catalog #:UCFH207-20-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Length (in): | 6.42 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.53 in |
| Overall Height (in): | 1.719 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Color: | White |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Housing Material: | Nolu-Clean |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.844 in |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 3,440 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 207 |
| Insert: | SB207-20 RG | End Cap Available: | Yes |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2600 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | M6 | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 4,429 lb | Max Operating Temperature (F): | 180 °F |
| Max Operating Temperature (C): | 82 °C | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 726166491888 | Weight: | 1.21 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 1.56 IN |

