System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH204-12-NC-CEC
Part #:74204CGR-EC
Catalog #:UCFH204-12-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.52 in | Overall Length (in): | 4.5 in |
| Overall Height (in): | 1.953 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.61 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,214 lb |
| Housing Material: | Nolu-Clean | Size Code: | 204 |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 4200 rpm |
| End Cap Available: | Yes | Insert: | SB204-12 RG |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.13 in |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,479 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166312978 | Weight: | 0.46 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.95 IN |

