System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH205-16-NC-CEC
Part #:74205CGR-EC
Catalog #:UCFH205-16-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.125 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.67 in |
| Foot Height (mm): | 17 mm | Length Through Bore (in): | 1.063 in |
| Inner Ring Outside Diameter (mm): | 34 mm | Bolt Spacing (in): | 3.9060 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Size Code: | 205 |
| Lubricant: | NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 2,428 lb |
| Housing Material: | Nolu-Clean | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.339 in | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3500 rpm |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Static Load Rating (lb): | 1,754 lb |
| Insert: | SB205-16 RG | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405283299 | Weight: | 0.70 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 2.13 IN |

