System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH206-19-NC-CEC
Part #:74206CGR-EC
Catalog #:UCFH206-19-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.83 in |
| Bore Diameter (in): | 1.1875 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| End Cap Available: | Yes | Size Code: | 206 |
| Insert: | SB206-19 RG | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.594 in | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 3,372 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Static Load Rating (lb): | 2,540 lb |
| Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 787405541900 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.28 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

