System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP207-35M-SS-NC
Part #:53207CG/SS
Catalog #:UCP207-35M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.46 in |
| Overall Height (in): | 3.74 in | Bolt Size (mm): | M13 mm |
| Overall Width (in): | 1.77 in | Base Width (in): | 1.77 in |
| Bore Diameter (mm): | 35 mm | Overall Length (mm): | 164.1 mm |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.875 in |
| Overall Height (mm): | 95 mm | Bolt Spacing (in): | 4.96 in |
| Bolt Spacing Max (in): | 5.313 in | Bolt Spacing Min (in): | 4.609 in |
| Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Static Load Rating (lb): | 2,563 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Standard Duty |
| Size Code: | 207 | Insert: | SS-SB207-35M RG |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Nolu-Clean |
| Maximum Speed (RPM): | 2600 rpm | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Base Length (in): | 6.46 in | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 3,305 lb | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 726166498917 | Weight: | 1.54 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.82 IN |
| Packaged Height: | 3.43 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

