System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP206-19-SS-NC
Part #:73206CG/SS
Catalog #:UCP206-19-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.61 in | Overall Height (in): | 3.43 in |
| Overall Length (in): | 6.14 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Max (in): | 5.08 in |
| Bolt Spacing Min (in): | 4.38 in | Bolt Spacing (in): | 4.72 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Base Length (in): | 6.14 in | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,888 lb | Size Code: | 206 |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,529 lb | Housing Material: | Nolu-Clean |
| Inner Ring Outside Diameter (in): | 1.571 in | Radial Clearance: | Standard |
| Insert: | SS-SB206-19 RG | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 726166492571 | Weight: | 1.15 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 3.43 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

