System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP206-30M-SS-NC-CEC
Part #:53206CGR/SS
Catalog #:UCP206-30M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Base Width (in): | 1.61 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.14 in |
| Overall Height (in): | 3.43 in | Bolt Size (mm): | M13 mm |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.6875 in |
| Foot Height (in): | 0.84 in | Bolt Spacing Max (in): | 5.08 in |
| Bolt Spacing Min (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
| Bolt Spacing (in): | 4.72 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 2900 rpm |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.571 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.14 in |
| Static Load Rating (lb): | 1,888 lb | Size Code: | 206 |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 2,529 lb |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Material: | Nolu-Clean |
| Insert: | SS-SB206-30M RG |
General Specifications
| UPC: | 726166302993 | Weight: | 1.15 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 3.43 IN |

