System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP204-20M-SS-NC-OEC
Part #:58204CGR/SS
Catalog #:UCP204-20M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bolt Size (mm): | M10 mm |
| Overall Length (in): | 5 in | Overall Height (in): | 2.64 in |
| Base Width (in): | 1.22 in | Bore Diameter (mm): | 20 mm |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.016 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing Min (in): | 3.58 in | Bolt Spacing Max (in): | 4.17 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 204 |
| Dynamic Load Rating (lb): | 1,641 lb | Inner Ring Outside Diameter (in): | 1.125 in |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Base Length (in): | 5.00 in | Maximum Speed (RPM): | 4200 rpm |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | M6 |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Insert: | SS-SB204-20M RG |
| Static Load Rating (lb): | 1,102 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166305062 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.07 IN |
| Packaged Height: | 2.64 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

