System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP205-25M-SS-NC-OEC
Part #:58205CGR/SS
Catalog #:UCP205-25M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.38 in | Overall Height (in): | 2.84 in |
| Bolt Size (mm): | M10 mm | Overall Width (in): | 1.38 in |
| Overall Length (in): | 5.31 in | Bore Diameter (mm): | 25 mm |
| Overall Length (mm): | 127 mm | Base to Center Height (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Overall Height (mm): | 67.1 mm |
| Length Through Bore (in): | 1.078 in | Bolt Spacing Min (in): | 3.81 in |
| Bolt Spacing Max (in): | 4.28 in | Centerline to Outermost Bearing Face (in): | 1.469 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.344 in | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,304 lb | Size Code: | 205 |
| Base Length (in): | 5.31 in | Cage Type: | Ball Riding Retainer |
| Housing Material: | Nolu-Clean | Insert: | SS-SB205-25M RG |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3500 rpm |
| Dynamic Load Rating (lb): | 1,821 lb | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166305116 | Weight: | 0.86 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.24 IN |
| Packaged Height: | 2.85 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

