System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP206-30M-SS-NC-OEC
Part #:58206CGR/SS
Catalog #:UCP206-30M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.43 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M13 mm | Overall Length (in): | 6.14 in |
| Overall Width (in): | 1.61 in | Base Width (in): | 1.61 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.84 in |
| Base to Center Height (in): | 1.6875 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
| Bolt Spacing (in): | 4.72 in | Bolt Spacing Max (in): | 5.08 in |
| Bolt Spacing Min (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Base Length (in): | 6.14 in | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2900 rpm |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.571 in | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Size Code: | 206 |
| Insert: | SS-SB206-30M RG | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,888 lb | Housing Material: | Nolu-Clean |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,529 lb |
General Specifications
| UPC: | 726166305147 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 3.43 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

