System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP206-19-SS-NC-OEC
Part #:78206CGR/SS
Catalog #:UCP206-19-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Base Width (in): | 1.61 in |
| Overall Height (in): | 3.43 in | Overall Width (in): | 1.61 in |
| Overall Length (in): | 6.14 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing (in): | 4.72 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
| Bolt Spacing Min (in): | 4.38 in | Bolt Spacing Max (in): | 5.08 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 1,888 lb |
| Shaft Locking Type: | Set Screw | Base Length (in): | 6.14 in |
| Insert: | SS-SB206-19 RG | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 2,529 lb | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.571 in |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Maximum Speed (RPM): | 2900 rpm | Radial Clearance: | Standard |
| Size Code: | 206 |
General Specifications
| UPC: | 787405837966 | Weight: | 1.15 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.58 IN |
| Packaged Height: | 3.42 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

