System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP204-20M-NC
Part #:53204CG
Catalog #:UCP204-20M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Base Width (in): | 1.22 in |
| Overall Height (in): | 2.64 in | Overall Length (in): | 5 in |
| Overall Width (in): | 1.22 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.00 in | Bolt Spacing Min (in): | 3.58 in |
| Bolt Spacing Max (in): | 4.17 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Size Code: | 204 |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Insert: | SB204-20M RG | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Base Length (in): | 5.00 in |
| End Cap Available: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | NSF H1 Food Grade Grease | Grease Fitting Thread Size: | M6 |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 2,214 lb |
| Static Load Rating (lb): | 1,479 lb | Inner Ring Outside Diameter (in): | 1.125 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 726166302757 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 2.64 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

