System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP206-19-NC
Part #:73206CG
Catalog #:UCP206-19-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Overall Length (in): | 6.14 in |
| Base Width (in): | 1.61 in | Overall Height (in): | 3.43 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing (in): | 4.72 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing Min (in): | 4.38 in | Bolt Spacing Max (in): | 5.08 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.14 in |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Insert: | SB206-19 RG |
| Inner Ring Outside Diameter (in): | 1.571 in | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2900 rpm |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 726166492564 | Weight: | 1.15 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 3.43 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

