System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP208-24-NC
Part #:73208CG
Catalog #:UCP208-24-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Overall Length (in): | 7.05 in |
| Base Width (in): | 1.89 in | Overall Width (in): | 1.89 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.9375 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in | Bolt Spacing Min (in): | 5.08 in |
| Bolt Spacing Max (in): | 5.79 in | Bolt Spacing (in): | 5.44 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2200 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Size Code: | 208 |
| Shaft Locking Type: | Set Screw | Insert: | SB208-24 RG |
| Base Length (in): | 7.05 in | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,036 lb |
| Static Load Rating (lb): | 4,024 lb |
General Specifications
| UPC: | 726166312800 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

