System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP208-40M-NC-CEC
Part #:53208CGR
Catalog #:UCP208-40M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.89 in | Overall Height (in): | 3.94 in |
| Overall Length (in): | 7.05 in | Overall Width (in): | 1.89 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.84 in |
| Overall Length (mm): | 179.1 mm | Base to Center Height (in): | 1.9375 in |
| Overall Height (mm): | 100.1 mm | Bolt Spacing Max (in): | 5.79 in |
| Centerline to Outermost Bearing Face (in): | 1.766 in | Bolt Spacing Min (in): | 5.08 in |
| Bolt Spacing (in): | 5.44 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Misalignment Type: | Static Only |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Size Code: | 208 |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Insert: | SB208-40M RG | Housing Material: | Nolu-Clean |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Maximum Speed (RPM): | 2200 rpm |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Base Length (in): | 7.05 in |
General Specifications
| UPC: | 726166498955 | Weight: | 1.92 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.58 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

