System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP204-12-NC-OEC
Part #:78204CGR
Catalog #:UCP204-12-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5 in | Base Width (in): | 1.22 in |
| Overall Width (in): | 1.22 in | Overall Height (in): | 2.64 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.00 in | Bolt Spacing Max (in): | 4.17 in |
| Bolt Spacing Min (in): | 3.58 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 204 | Inner Ring Outside Diameter (in): | 1.125 in |
| Insert: | SB204-12 RG | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 5.00 in |
| Maximum Speed (RPM): | 4200 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Nolu-Clean |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,214 lb |
| Grease Fitting Thread Size: | M6 | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,479 lb |
General Specifications
| UPC: | 726166314194 | Weight: | 0.68 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 2.64 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

