System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ206-30M-SS
Part #:50206V/SS-EC
Catalog #:UCFQ206-30M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.4531 in | Overall Width (in): | 4.25 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.1875 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Operating Temperature Range (F): | 30 to 180 °F |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 206 | Cage Type: | Ball Riding Retainer |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 2,529 lb | Maximum Speed (RPM): | 2900 rpm |
| Static Load Rating (lb): | 1,888 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Insert: | SS-SB206-30M RG |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.594 in |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405585010 | Weight: | 1.06 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.44 IN |

