System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH208-40M-SS
Part #:54208N/SS-EC
Catalog #:UCFH208-40M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.8906 in | Overall Length (in): | 6.88 in |
| Bolt Size (in): | 9/16 in | Overall Width (in): | 3.94 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Size Code: | 208 | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Static Load Rating (lb): | 3,012 lb |
| Dynamic Load Rating (lb): | 3,777 lb | Inner Ring Outside Diameter (in): | 2.094 in |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2200 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB208-40M RG |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405585089 | Weight: | 1.76 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 1.69 IN |

