System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ206-19-SS
Part #:70206V/SS-EC
Catalog #:UCFQ206-19-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.453 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 4.25 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Through Hardened annealed setscrew area |
| Operating Temperature Range (F): | 30 to 180 °F | Setscrew Torque (in-lbs): | 50 in/lbs |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Polyamide | Maximum Speed (RPM): | 2900 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,529 lb | Static Load Rating (lb): | 1,888 lb |
| Insert: | SS-SB206-19 RG | Max Operating Temperature (F): | 180 °F |
| Size Code: | 206 | Inner Ring Outside Diameter (in): | 1.594 in |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405810044 | Weight: | 1.51 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

