System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH206-30M-SS-CEC
Part #:54206NR/SS-EC
Catalog #:UCFH206-30M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.0625 in | Overall Width (in): | 3.31 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 5.83 in |
| Bore Diameter (mm): | 30 mm | Overall Length (mm): | 148.1 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in | Bolt Spacing (mm): | 117.1 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| End Cap Available: | Yes | Static Load Rating (lb): | 1,888 lb |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 2,529 lb |
| Maximum Speed (RPM): | 2900 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.594 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SS-SB206-30M RG |
| Housing Material: | Polyamide | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Size Code: | 206 |
| Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 787405579972 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.07 IN |

