System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ208-24-SS-CEC
Part #:70208VR/SS-EC
Catalog #:UCFQ208-24-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.5625 in | Overall Length (in): | 5.2 in |
| Overall Width (in): | 5.2 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Size Code: | 208 | Insert: | SS-SB208-24 RG |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2200 rpm |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Dynamic Load Rating (lb): | 3,777 lb |
| Static Load Rating (lb): | 3,012 lb | Housing Material: | Polyamide |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
General Specifications
| UPC: | 787405582910 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.36 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

