System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ206-20-SS-OEC
Part #:75206VRA/SS-EC
Catalog #:UCFQ206-20-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.453 in | Overall Length (in): | 4.25 in |
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Options: | Corrosion Resistant | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Operating Temperature Range (F): | 30 to 180 °F |
| Setscrew Torque (in-lbs): | 50 in/lbs | Inner Race Heat Treat Method: | Through Hardened annealed setscrew area |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.594 in |
| Static Load Rating (lb): | 1,888 lb | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB206-20 RG |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2900 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,529 lb |
| Size Code: | 206 | Radial Clearance: | Standard |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405581340 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.28 IN |

