System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ208-24-SS-OEC
Part #:75208VR/SS-EC
Catalog #:UCFQ208-24-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (in): | 1.891 in |
| Overall Width (in): | 5.2 in | Overall Length (in): | 5.2 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Options: | Corrosion Resistant |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Insert: | SS-SB208-24 RG |
| Size Code: | 208 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Polyamide | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 3,777 lb | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2200 rpm | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Static Load Rating (lb): | 3,012 lb |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405582972 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.36 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

